IESNA:LM-63-2002
[TEST]P956789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45921
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6314.5 6790.7 7301.9 7815.6 8209.4 8450.5 8597.1 8679.5 8770.3 8875.7
9011.4 9195.6 9443.9 9737.1 10093.3 10693 11599.3 12801.1 14285.2 16141.3
18574.1 21366.7 24339.8 27043.9 28678.3 27848.4 26187.4 23961.8 21287.9 18101.6
14070.8 10053.3 6579.9 3824.8 1682.8 521 0
6314.5 6816.4 7391.8 7962 8382.4 8638 8758.9 8788.7 8808.4 8825.8
8853.9 8914 9024 9162.1 9389.7 9865.3 10699.1 11908 13483 15360.8
17609.9 20199.2 23186.4 26415.9 29653.8 30514 28689.2 26341.2 23876 21071.5
17144.7 12922.7 8994 5475.2 2558.8 815.4 0
6314.5 6842.3 7482 8108.1 8555.4 8825.3 8920.5 8898 8846.6 8775.9
8696.4 8632.2 8604.3 8587.4 8686.2 9037.6 9798.9 11014.8 12680.4 14580.1
16646 19032 22033 25787.6 30629.6 33179.6 31191 28720.7 26464.3 24041.7
20218.6 15792.4 11407.8 7125.8 3434.7 1109.8 0
6314.5 6878.9 7571.1 8239.7 8709.7 8964.9 9008 8899.7 8731.6 8537.5
8334.4 8152.7 8014.1 7919.6 7990.3 8405.2 9328.6 10743.9 12561 14555.9
16650.2 18914 21572.9 24864.6 29483.5 33050.5 31686.1 28952.8 26568 24116.4
20494.6 16187.4 11898.8 7674.1 3901.2 1370 0
6314.5 6915.5 7660.6 8371.2 8864.1 9104 9095.7 8901.2 8616.5 8299
7972.4 7673.4 7423.8 7251.8 7294.7 7772.7 8858.3 10473 12441.3 14531.7
16654.3 18795.8 21112.7 23941.9 28337.4 32921.1 32180.9 29184.7 26672 24190.8
20770.6 16582.3 12389.7 8222.7 4367.6 1630.2 0
6314.5 6937.3 7709 8450.5 8957.6 9171.8 9098.2 8803 8399.8 7980.4
7585.4 7244.5 6977 6831.9 7002.9 7753.8 9190.2 11197 13601.2 16205
18810.8 21371.8 23979.7 26836.8 31076.9 35430.7 35370.1 32507.7 29643.7 26515.7
22579.4 17957.4 13428.2 8937.5 4954.9 1923.9 0
6314.5 6959.1 7757.5 8529.7 9050.7 9239.7 9100.6 8704.9 8183.2 7661.8
7198.5 6815.6 6530.2 6411.9 6711.4 7734.9 9522.2 11921 14761.4 17877.9
20967.4 23947.7 26846.5 29731.6 33816.4 37940.5 38559.6 35830.5 32615.1 28840.6
24388.2 19332.5 14466.2 9652.3 5542.1 2217.6 0
6314.5 6970 7786.8 8572.6 9092.3 9262.4 9076.4 8615 8025.5 7464.5
6991.1 6611.6 6340.9 6263.4 6676.8 7893.4 9907.5 12621.8 15912.8 19563.7
23192.5 26700.8 30128.5 33449.1 37796.6 41727.3 42231.5 39518.2 35788.6 31217.4
26061.4 20519.1 15089.5 9912.3 5689.6 2230.2 0
6314.5 6980.9 7816.4 8615.2 9133.8 9285.2 9052.1 8524.9 7867.7 7267.3
6784.1 6407.8 6151.7 6114.6 6642.1 8051.9 10292.7 13322.5 17064.5 21249.2
25417.6 29453.7 33410.6 37166.3 41776.7 45513.8 45903.2 43205.8 38961.8 33594
27734.5 21705.9 15712.4 10172.1 5837.2 2242.6 0
6314.5 6976 7838.6 8635.8 9149.5 9287.6 9023.5 8461.4 7770.8 7160.2
6682.8 6312.1 6062.5 6050.4 6636.8 8134.3 10484.6 13734 17763.6 22239
26762.9 31066.2 35328.4 39544.6 44347.1 47889.7 47926 44790.5 39842.6 33683.2
27286.2 20935.4 14473 9198 5057 1882.7 0
6314.5 6980.9 7816.4 8615.2 9133.8 9285.2 9052.1 8524.9 7867.7 7267.3
6784.1 6407.8 6151.7 6114.6 6642.1 8051.9 10292.7 13322.5 17064.5 21249.2
25417.6 29453.7 33410.6 37166.3 41776.7 45513.8 45903.2 43205.8 38961.8 33594
27734.5 21705.9 15712.4 10172.1 5837.2 2242.6 0
6314.5 6970 7786.8 8572.6 9092.3 9262.4 9076.4 8615 8025.5 7464.5
6991.1 6611.6 6340.9 6263.4 6676.8 7893.4 9907.5 12621.8 15912.8 19563.7
23192.5 26700.8 30128.5 33449.1 37796.6 41727.3 42231.5 39518.2 35788.6 31217.4
26061.4 20519.1 15089.5 9912.3 5689.6 2230.2 0
6314.5 6959.1 7757.5 8529.7 9050.7 9239.7 9100.6 8704.9 8183.2 7661.8
7198.5 6815.6 6530.2 6411.9 6711.4 7734.9 9522.2 11921 14761.4 17877.9
20967.4 23947.7 26846.5 29731.6 33816.4 37940.5 38559.6 35830.5 32615.1 28840.6
24388.2 19332.5 14466.2 9652.3 5542.1 2217.6 0
6314.5 6937.3 7709 8450.5 8957.6 9171.8 9098.2 8803 8399.8 7980.4
7585.4 7244.5 6977 6831.9 7002.9 7753.8 9190.2 11197 13601.2 16205
18810.8 21371.8 23979.7 26836.8 31076.9 35430.7 35370.1 32507.7 29643.7 26515.7
22579.4 17957.4 13428.2 8937.5 4954.9 1923.9 0
6314.5 6915.5 7660.6 8371.2 8864.1 9104 9095.7 8901.2 8616.5 8299
7972.4 7673.4 7423.8 7251.8 7294.7 7772.7 8858.3 10473 12441.3 14531.7
16654.3 18795.8 21112.7 23941.9 28337.4 32921.1 32180.9 29184.7 26672 24190.8
20770.6 16582.3 12389.7 8222.7 4367.6 1630.2 0
6314.5 6878.9 7571.1 8239.7 8709.7 8964.9 9008 8899.7 8731.6 8537.5
8334.4 8152.7 8014.1 7919.6 7990.3 8405.2 9328.6 10743.9 12561 14555.9
16650.2 18914 21572.9 24864.6 29483.5 33050.5 31686.1 28952.8 26568 24116.4
20494.6 16187.4 11898.8 7674.1 3901.2 1370 0
6314.5 6842.3 7482 8108.1 8555.4 8825.3 8920.5 8898 8846.6 8775.9
8696.4 8632.2 8604.3 8587.4 8686.2 9037.6 9798.9 11014.8 12680.4 14580.1
16646 19032 22033 25787.6 30629.6 33179.6 31191 28720.7 26464.3 24041.7
20218.6 15792.4 11407.8 7125.8 3434.7 1109.8 0
6314.5 6816.4 7391.8 7962 8382.4 8638 8758.9 8788.7 8808.4 8825.8
8853.9 8914 9024 9162.1 9389.7 9865.3 10699.1 11908 13483 15360.8
17609.9 20199.2 23186.4 26415.9 29653.8 30514 28689.2 26341.2 23876 21071.5
17144.7 12922.7 8994 5475.2 2558.8 815.4 0
6314.5 6790.7 7301.9 7815.6 8209.4 8450.5 8597.1 8679.5 8770.3 8875.7
9011.4 9195.6 9443.9 9737.1 10093.3 10693 11599.3 12801.1 14285.2 16141.3
18574.1 21366.7 24339.8 27043.9 28678.3 27848.4 26187.4 23961.8 21287.9 18101.6
14070.8 10053.3 6579.9 3824.8 1682.8 521 0
6314.5 6738.6 7186.8 7625.7 7969.3 8186.6 8322.1 8400.6 8480.5 8579.6
8721.1 8918.9 9176.4 9472.3 9839.9 10369.8 11128.2 12121.2 13368.1 14850.5
16628.1 18495.3 20150.8 21324 21617.2 20382.7 18635.9 16557.1 14288.9 11829.9
9011.2 6307 4063.5 2351.8 1057.9 346.5 0
6314.5 6686.5 7071.7 7435.9 7729.1 7923 8047 8121.7 8190.5 8283.3
8431.1 8641.9 8909.2 9207.7 9586.2 10046.6 10657.2 11441.3 12451 13559.5
14681.9 15624 15962 15604.1 14555.9 12916.9 11084.4 9152.4 7289.8 5558.5
3951.6 2560.7 1547.1 879.1 433.2 172 0
6314.5 6631 6956.9 7260.5 7497.2 7660.3 7762.1 7810.8 7848.8 7900.2
7993.2 8138.6 8326.9 8523.4 8747.3 8998.1 9316.5 9733 10281.1 10865.1
11406.9 11758.7 11681.2 11135.5 10120 8746.8 7345.8 5973.4 4703.2 3595.6
2609.7 1768.4 1139.3 700.8 374.6 155.3 0
6314.5 6575.7 6842.3 7085.1 7265.6 7397.6 7477.1 7499.9 7507.2 7516.9
7555.1 7635.1 7744.6 7839.1 7908.4 7949.6 7975.6 8024.7 8111.2 8170.6
8131.8 7893.2 7400.1 6667.1 5684 4576.7 3607.5 2794.3 2116.6 1632.7
1267.8 976 731.8 522.9 316.2 138.6 0
6314.5 6520 6726.7 6914.2 7058.2 7152.9 7195.3 7172.8 7110.8 7034.7
6959.6 6909.4 6885.9 6856.8 6802.1 6708.3 6579.1 6445.9 6322 6219.8
6108.3 5920.1 5608 5167.9 4596.6 3912.8 3297.6 2706.3 2141.8 1708.5
1336.6 1022.8 751.2 526.3 314.5 136.9 0
6314.5 6464.3 6611.4 6743.4 6850.5 6908.2 6913.5 6845.7 6714.3 6552.5
6364.2 6183.7 6026.7 5874 5696.2 5466.9 5183 4867.5 4533.1 4269
4084.8 3947.2 3815.9 3668.5 3509.1 3248.9 2987.7 2618.1 2166.7 1784.6
1405.4 1069.8 770.5 530.2 312.6 135.2 0
6314.5 6411 6503.5 6592.9 6672.7 6706.8 6680.4 6565.3 6366.9 6134
5874 5636.3 5437.6 5266.3 5097.9 4899.7 4663.2 4402.2 4125 3905.8
3760.1 3664.2 3594.6 3512.2 3386.2 3167.2 2949.1 2639.7 2266.5 1926.1
1563.9 1223.7 900.9 626.1 382.8 163.8 0
6314.5 6357.7 6395.7 6442.5 6494.3 6505.5 6447.3 6285 6019.4 5715.5
5384.1 5088.9 4848.6 4658.4 4499.6 4332.5 4143.5 3937 3717 3542.5
3435.4 3381.4 3373.4 3356 3263.4 3085.8 2910.6 2661 2366.1 2067.4
1722.3 1377.5 1031 722.1 453.1 192.6 0
6314.5 6306.1 6293.9 6303.6 6323 6325.4 6247.9 6050.4 5746.3 5404.7
5065.4 4798.9 4605.1 4462.1 4336.1 4189.5 4013.8 3817.6 3595.8 3386.2
3230 3145.2 3153.6 3162.1 3135.5 3070 2912.5 2655.7 2366.1 2091.1
1831.8 1558 1246.7 906.2 590 249.6 0
6314.5 6248.6 6193.4 6173.5 6183.2 6195.3 6143.7 5986.2 5729.4 5437.9
5155.1 4907.9 4690.6 4500.1 4320.3 4131.8 3925.4 3706.1 3488 3293.4
3122.1 2994.4 2926.6 2885.9 2847.6 2803 2709 2541.3 2328.6 2091.6
1822.6 1553.2 1245.9 916.4 603.3 266.5 0
6314.5 6202.1 6105.7 6056.7 6060.1 6094.5 6095.5 6003.9 5811.7 5559.7
5295.6 5043.6 4798.2 4563.9 4337.8 4112.4 3881.5 3647.9 3431.3 3246
3080 2952.8 2860.7 2789.9 2723.3 2647.5 2543.7 2403.7 2230.7 2024.5
1771 1511.8 1211.3 899.4 585.2 259.3 0
6314.5 6155.8 6017.7 5940.2 5937 5994.2 6047.5 6021.3 5894.1 5681.6
5436.2 5179.3 4906.2 4627.6 4355.5 4093.1 3837.7 3589.8 3374.9 3198.5
3038.1 2911.3 2795 2694 2598.7 2492.1 2378.2 2266.1 2132.8 1957.4
1719.2 1470.3 1176.4 882.5 567 252 0
6314.5 6113.9 5944 5843.2 5840.1 5929.7 6056.2 6127 6077.6 5891
5624.4 5334.2 5034.7 4730.1 4433.7 4149.3 3878.1 3622.7 3402.5 3224.6
3078.8 2972.6 2882 2787.5 2680.9 2544.2 2398.4 2259.8 2111 1925.4
1688.6 1439.3 1150.5 864.1 546.4 248.1 0
6314.5 6072.2 5870.6 5746.3 5743.2 5865.8 6065 6232.6 6261.2 6100.8
5813 5488.7 5163.1 4832.8 4511.8 4205.2 3918.6 3655.9 3430.6 3250.6
3119.7 3033.7 2968.8 2881 2762.8 2596.3 2418.2 2253.5 2089.2 1893.6
1657.9 1408.3 1124.3 845.7 525.8 244.2 0
6314.5 6035.6 5805.7 5664.7 5655.2 5796.5 6047 6288.8 6378.7 6253.7
5963.4 5609.4 5263.2 4928.8 4606.7 4300 4010.2 3742.7 3513 3331.2
3195.8 3103.5 3043.9 2969.2 2864.1 2714.3 2544.7 2370.3 2191.9 1974.6
1718 1457.2 1165 842.3 508.4 243.5 0
6314.5 5999 5740.7 5582.8 5567 5727.7 6029.1 6344.8 6496.3 6406.6
6113.9 5730.1 5363.5 5025 4702 4395 4101.8 3829.7 3595.4 3411.7
3271.6 3173 3119 3057.4 2965.4 2832.6 2671.4 2487.3 2294.7 2055.3
1778.1 1505.9 1205.5 838.9 490.7 242.8 0
6314.5 5962.2 5681.9 5510.6 5485.8 5643.6 5956.2 6285.9 6469.1 6423.1
6170.1 5792.6 5414.4 5081.4 4769.8 4478.8 4198.2 3933.9 3703.4 3518.3
3367.1 3261.9 3197 3134.5 3043.6 2916.2 2751.4 2563.1 2360.1 2114.4
1831.6 1552 1244.2 825.3 453.1 214.2 0
6314.5 5925.6 5622.7 5438.6 5404.7 5559.7 5883.2 6227.3 6441.7 6439.3
6226.1 5855.4 5465.2 5138.1 4837.7 4562.6 4294.9 4038.1 3811.5 3624.9
3462.6 3351.1 3274.8 3211.8 3122.1 2999.8 2831.4 2638.7 2425.5 2173.5
1885.2 1598 1283 811.7 415.6 185.4 0
6314.5 5897.3 5577.4 5384.6 5340.2 5477.4 5765.9 6072 6264.1 6269.7
6087 5756.3 5389.9 5068.8 4788.2 4539.9 4300.5 4065.9 3851.5 3671
3521.7 3421.1 3348.9 3286.7 3197.2 3068.6 2891.9 2691.1 2472.7 2219.8
1927.3 1642.4 1316.7 883.5 482.7 213.5 0
6314.5 5868.7 5531.9 5330.8 5275.5 5395 5648.7 5916.7 6086.8 6100.1
5948.2 5657.4 5314.3 4999.3 4739 4517.1 4305.8 4093.8 3891.5 3717
3580.8 3491.2 3423.3 3361.3 3272.4 3137.4 2952.5 2743.4 2520 2266.1
1969.5 1686.5 1350.1 955.2 550 241.8 0
6314.5 5845.7 5500.1 5293 5233.4 5340.5 5565.8 5794.5 5937 5946
5811 5551 5238.2 4938.5 4682.8 4465.5 4261.9 4056.7 3858 3693.7
3579.4 3503.8 3440.8 3379 3291.7 3156.1 2971.7 2762.1 2537.9 2287.4
1991.8 1707.3 1377.8 1002.2 608.2 265.3 0
6314.5 5822.6 5468.4 5255.2 5190.7 5285.9 5482.9 5672.4 5787.5 5791.6
5674.4 5444.6 5161.6 4877.6 4626.9 4413.6 4218.1 4019.9 3824.8 3670.5
3578.4 3516.4 3458.2 3396.7 3311.1 3174.7 2990.6 2780.5 2555.9 2308.7
2014.1 1728.1 1405.4 1049.2 666.3 288.8 0
6314.5 5804.7 5445.9 5229.2 5166.2 5258.6 5444.9 5616.2 5715.5 5715.8
5608.4 5400.5 5139.1 4862.9 4604.3 4372.7 4158.5 3946 3740.3 3595.4
3518.3 3467.4 3415.6 3353.5 3269 3136.7 2954 2746.8 2528.5 2285.9
2002.9 1712.6 1398.6 1046.3 661.5 283 0
6314.5 5786.8 5423.3 5203.6 5141.8 5231.4 5407.1 5559.7 5643.3 5639.7
5542.8 5356.2 5116.3 4848.1 4582 4332 4099.4 3872.1 3655.9 3520.2
3458.2 3418.5 3372.9 3310.4 3227.1 3098.6 2917.4 2713.4 2501.1 2263.2
1991.8 1696.6 1392.1 1043.1 656.7 276.7 0
6314.5 5770.3 5406.1 5188 5128.7 5220.3 5392.6 5541.3 5620.3 5614.3
5518.8 5345.3 5116.3 4850 4577.2 4310.4 4059.1 3813.7 3587.4 3456.8
3399.6 3365.9 3326.9 3264.9 3180 3049.2 2869.4 2668.8 2458.5 2222.4
1957.6 1662.2 1345.8 1004.1 626.1 261.2 0
6314.5 5753.6 5388.9 5172.8 5115.6 5209.1 5378 5522.7 5597.3 5588.8
5495 5334.4 5116.3 4852.2 4572.3 4288.8 4019.4 3755.3 3518.8 3393.5
3340.9 3313.6 3280.8 3219.1 3133 2999.8 2821.7 2624.2 2415.8 2182
1923.4 1627.8 1299.3 964.9 595.6 245.2 0
6314.5 5733 5372 5161.1 5110.3 5207.2 5376.8 5519.8 5590 5577.9
5481 5330.8 5120 4855.8 4569.9 4276.7 3995.7 3717 3474.7 3351.1
3300.2 3276 3246.9 3183.9 3096.7 2956.2 2784.1 2590.3 2377 2144.4
1887.6 1599.2 1245.5 930.5 564.6 230.2 0
6314.5 5753.6 5388.9 5172.8 5115.6 5209.1 5378 5522.7 5597.3 5588.8
5495 5334.4 5116.3 4852.2 4572.3 4288.8 4019.4 3755.3 3518.8 3393.5
3340.9 3313.6 3280.8 3219.1 3133 2999.8 2821.7 2624.2 2415.8 2182
1923.4 1627.8 1299.3 964.9 595.6 245.2 0
6314.5 5770.3 5406.1 5188 5128.7 5220.3 5392.6 5541.3 5620.3 5614.3
5518.8 5345.3 5116.3 4850 4577.2 4310.4 4059.1 3813.7 3587.4 3456.8
3399.6 3365.9 3326.9 3264.9 3180 3049.2 2869.4 2668.8 2458.5 2222.4
1957.6 1662.2 1345.8 1004.1 626.1 261.2 0
6314.5 5786.8 5423.3 5203.6 5141.8 5231.4 5407.1 5559.7 5643.3 5639.7
5542.8 5356.2 5116.3 4848.1 4582 4332 4099.4 3872.1 3655.9 3520.2
3458.2 3418.5 3372.9 3310.4 3227.1 3098.6 2917.4 2713.4 2501.1 2263.2
1991.8 1696.6 1392.1 1043.1 656.7 276.7 0
6314.5 5804.7 5445.9 5229.2 5166.2 5258.6 5444.9 5616.2 5715.5 5715.8
5608.4 5400.5 5139.1 4862.9 4604.3 4372.7 4158.5 3946 3740.3 3595.4
3518.3 3467.4 3415.6 3353.5 3269 3136.7 2954 2746.8 2528.5 2285.9
2002.9 1712.6 1398.6 1046.3 661.5 283 0
6314.5 5822.6 5468.4 5255.2 5190.7 5285.9 5482.9 5672.4 5787.5 5791.6
5674.4 5444.6 5161.6 4877.6 4626.9 4413.6 4218.1 4019.9 3824.8 3670.5
3578.4 3516.4 3458.2 3396.7 3311.1 3174.7 2990.6 2780.5 2555.9 2308.7
2014.1 1728.1 1405.4 1049.2 666.3 288.8 0
6314.5 5845.7 5500.1 5293 5233.4 5340.5 5565.8 5794.5 5937 5946
5811 5551 5238.2 4938.5 4682.8 4465.5 4261.9 4056.7 3858 3693.7
3579.4 3503.8 3440.8 3379 3291.7 3156.1 2971.7 2762.1 2537.9 2287.4
1991.8 1707.3 1377.8 1002.2 608.2 265.3 0
6314.5 5868.7 5531.9 5330.8 5275.5 5395 5648.7 5916.7 6086.8 6100.1
5948.2 5657.4 5314.3 4999.3 4739 4517.1 4305.8 4093.8 3891.5 3717
3580.8 3491.2 3423.3 3361.3 3272.4 3137.4 2952.5 2743.4 2520 2266.1
1969.5 1686.5 1350.1 955.2 550 241.8 0
6314.5 5897.3 5577.4 5384.6 5340.2 5477.4 5765.9 6072 6264.1 6269.7
6087 5756.3 5389.9 5068.8 4788.2 4539.9 4300.5 4065.9 3851.5 3671
3521.7 3421.1 3348.9 3286.7 3197.2 3068.6 2891.9 2691.1 2472.7 2219.8
1927.3 1642.4 1316.7 883.5 482.7 213.5 0
6314.5 5925.6 5622.7 5438.6 5404.7 5559.7 5883.2 6227.3 6441.7 6439.3
6226.1 5855.4 5465.2 5138.1 4837.7 4562.6 4294.9 4038.1 3811.5 3624.9
3462.6 3351.1 3274.8 3211.8 3122.1 2999.8 2831.4 2638.7 2425.5 2173.5
1885.2 1598 1283 811.7 415.6 185.4 0
6314.5 5962.2 5681.9 5510.6 5485.8 5643.6 5956.2 6285.9 6469.1 6423.1
6170.1 5792.6 5414.4 5081.4 4769.8 4478.8 4198.2 3933.9 3703.4 3518.3
3367.1 3261.9 3197 3134.5 3043.6 2916.2 2751.4 2563.1 2360.1 2114.4
1831.6 1552 1244.2 825.3 453.1 214.2 0
6314.5 5999 5740.7 5582.8 5567 5727.7 6029.1 6344.8 6496.3 6406.6
6113.9 5730.1 5363.5 5025 4702 4395 4101.8 3829.7 3595.4 3411.7
3271.6 3173 3119 3057.4 2965.4 2832.6 2671.4 2487.3 2294.7 2055.3
1778.1 1505.9 1205.5 838.9 490.7 242.8 0
6314.5 6035.6 5805.7 5664.7 5655.2 5796.5 6047 6288.8 6378.7 6253.7
5963.4 5609.4 5263.2 4928.8 4606.7 4300 4010.2 3742.7 3513 3331.2
3195.8 3103.5 3043.9 2969.2 2864.1 2714.3 2544.7 2370.3 2191.9 1974.6
1718 1457.2 1165 842.3 508.4 243.5 0
6314.5 6072.2 5870.6 5746.3 5743.2 5865.8 6065 6232.6 6261.2 6100.8
5813 5488.7 5163.1 4832.8 4511.8 4205.2 3918.6 3655.9 3430.6 3250.6
3119.7 3033.7 2968.8 2881 2762.8 2596.3 2418.2 2253.5 2089.2 1893.6
1657.9 1408.3 1124.3 845.7 525.8 244.2 0
6314.5 6113.9 5944 5843.2 5840.1 5929.7 6056.2 6127 6077.6 5891
5624.4 5334.2 5034.7 4730.1 4433.7 4149.3 3878.1 3622.7 3402.5 3224.6
3078.8 2972.6 2882 2787.5 2680.9 2544.2 2398.4 2259.8 2111 1925.4
1688.6 1439.3 1150.5 864.1 546.4 248.1 0
6314.5 6155.8 6017.7 5940.2 5937 5994.2 6047.5 6021.3 5894.1 5681.6
5436.2 5179.3 4906.2 4627.6 4355.5 4093.1 3837.7 3589.8 3374.9 3198.5
3038.1 2911.3 2795 2694 2598.7 2492.1 2378.2 2266.1 2132.8 1957.4
1719.2 1470.3 1176.4 882.5 567 252 0
6314.5 6202.1 6105.7 6056.7 6060.1 6094.5 6095.5 6003.9 5811.7 5559.7
5295.6 5043.6 4798.2 4563.9 4337.8 4112.4 3881.5 3647.9 3431.3 3246
3080 2952.8 2860.7 2789.9 2723.3 2647.5 2543.7 2403.7 2230.7 2024.5
1771 1511.8 1211.3 899.4 585.2 259.3 0
6314.5 6248.6 6193.4 6173.5 6183.2 6195.3 6143.7 5986.2 5729.4 5437.9
5155.1 4907.9 4690.6 4500.1 4320.3 4131.8 3925.4 3706.1 3488 3293.4
3122.1 2994.4 2926.6 2885.9 2847.6 2803 2709 2541.3 2328.6 2091.6
1822.6 1553.2 1245.9 916.4 603.3 266.5 0
6314.5 6306.1 6293.9 6303.6 6323 6325.4 6247.9 6050.4 5746.3 5404.7
5065.4 4798.9 4605.1 4462.1 4336.1 4189.5 4013.8 3817.6 3595.8 3386.2
3230 3145.2 3153.6 3162.1 3135.5 3070 2912.5 2655.7 2366.1 2091.1
1831.8 1558 1246.7 906.2 590 249.6 0
6314.5 6357.7 6395.7 6442.5 6494.3 6505.5 6447.3 6285 6019.4 5715.5
5384.1 5088.9 4848.6 4658.4 4499.6 4332.5 4143.5 3937 3717 3542.5
3435.4 3381.4 3373.4 3356 3263.4 3085.8 2910.6 2661 2366.1 2067.4
1722.3 1377.5 1031 722.1 453.1 192.6 0
6314.5 6411 6503.5 6592.9 6672.7 6706.8 6680.4 6565.3 6366.9 6134
5874 5636.3 5437.6 5266.3 5097.9 4899.7 4663.2 4402.2 4125 3905.8
3760.1 3664.2 3594.6 3512.2 3386.2 3167.2 2949.1 2639.7 2266.5 1926.1
1563.9 1223.7 900.9 626.1 382.8 163.8 0
6314.5 6464.3 6611.4 6743.4 6850.5 6908.2 6913.5 6845.7 6714.3 6552.5
6364.2 6183.7 6026.7 5874 5696.2 5466.9 5183 4867.5 4533.1 4269
4084.8 3947.2 3815.9 3668.5 3509.1 3248.9 2987.7 2618.1 2166.7 1784.6
1405.4 1069.8 770.5 530.2 312.6 135.2 0
6314.5 6520 6726.7 6914.2 7058.2 7152.9 7195.3 7172.8 7110.8 7034.7
6959.6 6909.4 6885.9 6856.8 6802.1 6708.3 6579.1 6445.9 6322 6219.8
6108.3 5920.1 5608 5167.9 4596.6 3912.8 3297.6 2706.3 2141.8 1708.5
1336.6 1022.8 751.2 526.3 314.5 136.9 0
6314.5 6575.7 6842.3 7085.1 7265.6 7397.6 7477.1 7499.9 7507.2 7516.9
7555.1 7635.1 7744.6 7839.1 7908.4 7949.6 7975.6 8024.7 8111.2 8170.6
8131.8 7893.2 7400.1 6667.1 5684 4576.7 3607.5 2794.3 2116.6 1632.7
1267.8 976 731.8 522.9 316.2 138.6 0
6314.5 6631 6956.9 7260.5 7497.2 7660.3 7762.1 7810.8 7848.8 7900.2
7993.2 8138.6 8326.9 8523.4 8747.3 8998.1 9316.5 9733 10281.1 10865.1
11406.9 11758.7 11681.2 11135.5 10120 8746.8 7345.8 5973.4 4703.2 3595.6
2609.7 1768.4 1139.3 700.8 374.6 155.3 0
6314.5 6686.5 7071.7 7435.9 7729.1 7923 8047 8121.7 8190.5 8283.3
8431.1 8641.9 8909.2 9207.7 9586.2 10046.6 10657.2 11441.3 12451 13559.5
14681.9 15624 15962 15604.1 14555.9 12916.9 11084.4 9152.4 7289.8 5558.5
3951.6 2560.7 1547.1 879.1 433.2 172 0
6314.5 6738.6 7186.8 7625.7 7969.3 8186.6 8322.1 8400.6 8480.5 8579.6
8721.1 8918.9 9176.4 9472.3 9839.9 10369.8 11128.2 12121.2 13368.1 14850.5
16628.1 18495.3 20150.8 21324 21617.2 20382.7 18635.9 16557.1 14288.9 11829.9
9011.2 6307 4063.5 2351.8 1057.9 346.5 0
6314.5 6790.7 7301.9 7815.6 8209.4 8450.5 8597.1 8679.5 8770.3 8875.7
9011.4 9195.6 9443.9 9737.1 10093.3 10693 11599.3 12801.1 14285.2 16141.3
18574.1 21366.7 24339.8 27043.9 28678.3 27848.4 26187.4 23961.8 21287.9 18101.6
14070.8 10053.3 6579.9 3824.8 1682.8 521 0
